DS1706

PRODUCTION

3.3V and 5.0V MicroMonitor

Part Models
21
1ku List Price
Starting From $2.39
Viewing:

Part Details

  • Halts and restarts an out-of-control microprocessor
  • Holds microprocessor in check during power transients
  • Automatically restarts microprocessor after power failure
  • Monitors pushbutton for external override
  • Accurate 5%, 10% or 20% resets for 3.3V systems and 5% or 10% resets for 5.0V systems
  • Eliminates the need for discrete components
  • 3.3V 20% tolerance for use with 3.0V systems
  • Pin-compatible with the MAXIM MAX705/MAX706 in 8-pin DIP, 8-pin SO, and µSOP
  • 8-pin DIP, 8-pin SO and 8-pin µSOP packages
  • Industrial temperature range -40°C to +85°C
DS1706
3.3V and 5.0V MicroMonitor
DS1705, DS1706: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on ds1706 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed