DS1312

Nonvolatile Controller with Lithium Battery Monitor

Part Models
5
1ku List Price
Starting From $8.25
Viewing:

Part Details

  • Converts CMOS SRAM into nonvolatile memory
  • Unconditionally write-protects SRAM when VCC is out of tolerance
  • Automatically switches to battery backup supply when VCC power failure occurs
  • Monitors voltage of a lithium cell and provides advanced warning of impending battery failure
  • Signals low-battery condition on active low Battery Warning output signal
  • Optional 5% or 10% power-fail detection
  • Space-saving 8-pin DIP and SOIC packages
  • Optional 16-pin SOIC and 20-pin TSSOP versions reset processor when power failure occurs and hold processor in reset during system power-up
  • Industrial temperature range of -40°C to +85°C
DS1312
Nonvolatile Controller with Lithium Battery Monitor
DS1312: Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ds1312 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed