ADUM4224

PRODUCTION

5kV rms Isolated Precision Half-Bridge Driver, 4A Output for Automotive

Part Models
6
1ku List Price
Starting From $3.05

Part Details

  • 4 A peak output current
  • Working voltage:
    High-side or low-side relative to input: 537 V peak
  • High frequency operation: 1 MHz maximum
  • 3.3 V to 5 V CMOS input logic
  • 4.5 V to 18 V output drive
  • Secondary UVLO:
    ADuM3224A/ADuM4224A UVLO at 4.1 V VDDA/VDDB
    ADuM3224B/ADuM4224B UVLO at 6.9 V VDDA/VDDB
    ADuM3224C/ADuM4224C UVLO at 10.5 V VDDA/VDDB
  • Precise timing characteristics:
    59 ns maximum isolator and driver propagation delay
    5 ns maximum channel-to-channel matching
  • CMOS input logic levels
  • High common-mode transient immunity: >25 kV/μs
  • Enhanced system-level ESD performance per IEC 61000-4-x
  • High junction temperature operation: 125°C
  • Default low output
  • See data sheet for additional features
ADUM4224
5kV rms Isolated Precision Half-Bridge Driver, 4A Output for Automotive
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed