ADUM4146

PRODUCTION

11 A High Voltage Isolated Bipolar Gate Driver with Fault Detection, Miller Clamp

Part Models
6
1ku List Price
Starting From $2.62

Part Details

  • 11 A short-circuit source current (0 Ω gate resistance)
  • 9 A short-circuit sink current (0 Ω gate resistance)
  • 4.61 A peak current (2 Ω gate resistance)
  • Output power device resistance: <1 Ω
  • Output voltage range up to 30 V
  • Multiple UVLO options on VDD2
    • Grade A: 14.5 V (typical) UVLO on VDD2 positive going threshold
    • Grade B and Grade C: 11.5 V (typical) UVLO on VDD2 positive going threshold
  • VDD1 input voltage range from 2.5 V to 6 V
  • Desaturation protection
    • Soft shutdown on desaturation fault
  • Multiple desaturation detect comparator voltages
    • Grade B: 9.2 V (typical)
    • Grade A and Grade C: 3.5 V (typical)
  • Miller clamp output with gate sense input
  • Isolated fault and ready functions
  • Low propagation delay: 75 ns (typical)
  • Operating temperature range: −40°C to +125°C
  • Creepage distance: 8.3 mm minimum
  • CMTI: 100 kV/μs
  • Safety and regulatory approvals (pending)
    • 5000 V rms for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A
    • DIN V VDE V 0884-11
    • VIORM = 2150 V peak
ADUM4146
11 A High Voltage Isolated Bipolar Gate Driver with Fault Detection, Miller Clamp
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADUM4146A
  • ADUM4146B
  • ADUM4146C

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADUM4146WHB1Z

Evaluating the ADuM4146 11 A High Voltage Isolated Bipolar Gate Driver in Half Bridge Configuration

Features and Benefits

  • Optimized for use with Wolfspeed SiC MOSFETs and power modules
  • Compatible with Wolfspeed SpeedVal Kit
  • Compatible with Wolfspeed CIL test boards and half bridge evaluation boards
  • High frequency, ultrafast switching operation
  • Input and output side UVLO
  • Short-circuit protection
  • Shoot-through protection interlock
  • Internal Miller clamp
  • Differential inputs for increased noise immunity
  • Fault and ready indicators
  • Isolated NTC thermistor measurement

Product Details

 The EVAL-ADuM4146WHB1Z is a half bridge gate drive board that allows simple evaluation of the performance of the ADuM4146 when driving advanced Wolfspeed third generation C3M silicon carbide (SiC) metal-oxide semiconductor field-effect transistors (MOSFETs) and power modules. The EVAL-ADuM4146WHB1Z is intended to be used with Wolfspeed SpeedVal Kit, clamped inductive load (CIL) test boards, half bridge evaluation boards, and a differential transceiver board.

The EVAL-ADuM4146WHB1Z has an isolated return channel that is configured to read a negative temperature coefficient (NTC) thermistor and provide a variable frequency output corresponding to the resistance and temperature of the NTC.

The control and input interface for the EVAL-ADuM4146WHB1Z uses RS-422 signaling for improved noise and disturbance immunity and includes a 12 V power input.

For full details on the ADuM4146, see the ADuM4146 data sheet, which must be consulted when using the EVAL-ADuM4146WHB1Z.

eval board
EVAL-ADuM4146EBZ

Evaluating the ADuM4146 11 A High Voltage Isolated Bipolar Gate Driver with Fault Detection, Miller Clamp

Features and Benefits

  • 11 A peak short-circuit current
  • Desaturation protection circuitry
  • Integrated Miller clamp
  • CMOS input logic levels
  • 12 V to 30 V output drive
  • Supports TO-220 and TO-247 switch footprints

Product Details

The EVAL-ADuM4146EBZ supports the ADuM4146 advanced isolated gate driver. The EVAL-ADuM4146EBZ comes populated with the ADuM4146BRWZ grade of the model but is compatible with all three grades. Because the evaluation board has footprints for insulated gate bipolar transistors (IGBTs) and metal-oxide semiconductor field effect transistors (MOSFETs) in TO-247, TO-220, and 0.100" spaced lead packages, the ADuM4146 can be evaluated with many different power devices. The EVAL-ADuM4146EBZ comes with footprints to facilitate evaluating the desaturation detection, as well as Miller clamp operation.

For full details on the ADuM4146, see the ADuM4146 data sheet, which should be consulted in conjunction with the user guide when using this evaluation board.

SUPPORTED ICOUPLER MODELS

  • ADuM4146ARWZ
  • ADuM4146BRWZ
  • ADuM4146CRWZ

EVAL-ADUM4146WHB1Z
Evaluating the ADuM4146 11 A High Voltage Isolated Bipolar Gate Driver in Half Bridge Configuration
EVAL-ADuM4146EBZ
Evaluating the ADuM4146 11 A High Voltage Isolated Bipolar Gate Driver with Fault Detection, Miller Clamp

Latest Discussions

Recently Viewed