ADUM1420

Obsolete

Quad Isolated Precision Gate Driver, 0.1 A Output

Part Details

  • Quad outputs isolated from input and each other
    • Input-to-output differential: ±700 V peak
    • Output-to-output differential: ±700 V peak
  • 0.1 A peak output current
  • High frequency operation: 5 MHz maximum
  • High common-mode transient immunity: >75 kV/μs
  • High temperature operation: 105°C
  • Wide body, 28-lead SOIC

Suggested Replacement Parts

ADUM3223 PRODUCTION

3 kV rms Isolated Precision Half-Bridge Driver, 4 A Output

ADUM1420
Quad Isolated Precision Gate Driver, 0.1 A Output
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed