ADRV9104

PRE-RELEASE

Narrow-Band and Wideband RF Transceiver with Integrated Application Processor

Part Models
2
1ku List Price
price unavailable

Part Details

  • Integrated 1 Tx × 2 Rx RF transceiver
  • Operating frequency range of 70 MHz to 6000 MHz
  • Transmitter and wideband receiver signal bandwidth from 12 kHzto 40 MHz
  • Narrowband receiver signal bandwidth from 12 kHz to 2 MHz
  • 2 fully integrated, fractional-N, RF synthesizers
  • 2 fully integrated, fractional-N, RF PLLs to control external VCO banks
  • Supports external LO

  • LVDS and CMOS synchronous serial data interface options
  • Low power monitor and sleep modes
  • Fully integrated DPD for narrowband waveforms
  • User-programmable ARM core with 928 kB memory
  • Interfaces include 2× UART, 2× I2S, I2C, QSPI, SPI, JTAG
  • Library of hardware accelerators
  • Fully programmable via a 4-wire SPI
  • Package: 196-ball, 10 mm × 10 mm, CSP_BGA
ADRV9104
Narrow-Band and Wideband RF Transceiver with Integrated Application Processor
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed