ADRV9010

RECOMMENDED FOR NEW DESIGNS

Integrated, Quad RF Transceiver with Observation Path

Part Models
3
1ku List Price
Starting From $1020.78

Part Details

  • 4 differential transmitters
  • 4 differential receivers
  • 2 observation receivers with 2 inputs each
  • Center frequency
    • 650 MHz to 3800 MHz (ADRV9010BBCZ)
    • 650 MHz to 6000 MHz (ADRV9010BBCZ-A)
  • Maximum receiver bandwidth: 200 MHz
  • Maximum transmitter bandwidth: 200 MHz
  • Maximum transmitter synthesis bandwidth: 450 MHz
  • Maximum observation receiver bandwidth: 450 MHz
  • Fully integrated independent fractional-N radio frequency synthesizers
  • Fully integrated clock synthesizer
  • Multichip phase synchronization for all local oscillators and baseband clocks
  • JESD204B/JESD204C digital interface
ADRV9010
Integrated, Quad RF Transceiver with Observation Path
Ask a Question

Documentation

Learn More

Software Resources

Evaluation Software 2

ADRV9010 Release Build Software Release Notes (PDF) SW4.1.0.84

The SW4.1.0.84 release build provides ARM firmware, stream files, API, and GUI software to support the ADRV9010.

ADRV9010 Released Software SW4.1.0.84

The ADRV9010 software package contains the GUI software, the API source code, the firmware file, and the gain tables. The GUI software enables transceiver testing using the evaluation board and the Windows GUI. The API source code is intended for use in a customer system and can be integrated with the rest of the customer code and compiled for the target system. The firmware file in binary format is used by the ARM® processor on the transceivers. The gain tables include the receiver gain tables and transmitter attenuation table. Note that the files within the zip must be used together. For example, the ARM files from one zip file cannot be used with the API files from another version.


Tools & Simulations

Design Tool 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
EVAL-ADRV9026/ADRV9029

ADRV9026 and ADRV9029 Evaluation Board

Features and Benefits

  • Complete ADRV9026 radio cards for evaluation
    • ADRV9026-HB/PCBZ for frequency band 2.8GHz to 6GHz
    • ADRV9026-MB/PCBZ for frequency band 650MHz to 2.8GHz
    • ADRV9026-LB/PCBZ for frequency band 75MHz to 1000MHz
  • Complete ADRV9029 radio cards for evaluation
    • ADRV9029-HB/PCBZ (integrated DPD & CFR) for frequency band 2.8GHz to 6GHz
    • ADRV9029-MB/PCBZ (integrated DPD & CFR) for frequency band 650MHz to 2.8GHz
  • 4x4 Wideband RF transceiver platform operating over 650MHz to 6GHz frequency range
  • A separate power daughter card provides reference design for high efficiency power supply solution
  • FMC connector to FPGA motherboard ADS9-V2EBZ
  • Includes schematics, layout, BOM, API and evaluation software

Product Details

The ADRV9029 and ADRV9026 radio cards designed to showcase the ADRV9026 (quad-channel wideband RF transceiver) and ADRV9029 (quad-channel wideband RF transceiver with integrated DPD & CFR). The radio cards provide a 4x4 transceiver platform for device evaluation. All peripherals necessary for the radio card to operate include a separate high efficiency power circuit board, and a high-performance clocking solution included on the radio board. Connecting one of the radio cards with the FPGA motherboard ADS9-V2EBZ through the FMC connector form a complete evaluation platform for ADRV9026 and ADRV9029. The ADRV9026 evaluation kit can also be used to evaluate the performance of the ADRV9010.

eval board
ADS9-V2EBZ

ADS9-V2EBZ Evaluation Board

Features and Benefits

Xilinx Kintex Ultrascale+ XCKU15P-2FFVE1517E FPGA.

  • One (1) FMC+ connector.
  • Twenty (20) 28Gbps transceivers supported by one (1) FMC+ connector.
  • HMC DRAM
  • Simple USB 3.0 port interface.
  • Two micro SD cards are included, "TRX" -- for ADRV9026 evaluation boards and "HSX" -- for MxFE evaluation boards.

Product Details

When connected to a specified Analog Devices high speed converter evaluation board, the ADS9-V2EBZ works as a data capture/transmit board. Designed to support the highest speed JESD204B/C data converters, the FPGA on the ADS9-V2EBZ acts as the data receiver for high speed ADC's, and as the transmitter for high speed DAC's.

EVAL-ADRV9026/ADRV9029
ADRV9026 and ADRV9029 Evaluation Board
ADS9-V2EBZ
ADS9-V2EBZ Evaluation Board

Latest Discussions

Recently Viewed