ADRF5063

RECOMMENDED FOR NEW DESIGNS

9 kHz to 13 GHz, Differential SPDT Switch

Part Models
2
1ku List Price
Starting From $18.00

Part Details

  • Frequency range: 9 kHz to 13 GHz
  • Nonreflective, differential, 100 Ω impedance design
  • Low insertion loss
    • 0.8 dB to 10 GHz
    • 0.9 dB to 13 GHz
  • High isolation
    • >45 dB to 10 GHz
    • >40 dB to 13 GHz
  • High input linearity
    • P0.1dB: >31 dBm typical
    • IP3: 65 dBm typical
  • High power handling
    • Through path: 31 dBm typical
    • Terminated path: 30 dBm typical
    • Hot switching: 27 dBm typical
  • On and off time: 5 μs typical
  • Positive control interface: CMOS-/LVTTL-compatible
  • All off state control
  • Pin-compatible with ADRF5062, fast switching version
  • 20-terminal, 3.0 mm × 3.0 mm LGA package
ADRF5063
9 kHz to 13 GHz, Differential SPDT Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADRF5063

Evaluating the ADRF5063 9 kHz to 13 GHz, Differential SPDT Switch

Features and Benefits

  • Full-featured evaluation board for the ADRF5063 
  • Easy connection to the test equipment
  • Thru line for calibration

Product Details

The ADRF5063 is a differential SPDT switch manufactured in the silicon on insulator (SOI) process.

This user guide describes the ADRF5063-EVALZ evaluation board, which was designed to evaluate the features and performance of the ADRF5063.

The ADRF5063-EVALZ uses the same evaluation board as ADRF5062-EVALZ.

Full specifications on the ADRF5063 are available in the ADRF5063 data sheet from Analog Devices, Inc. Consult the data sheet with this user guide when using the ADRF5063-EVALZ evaluation board.

EVAL-ADRF5063
Evaluating the ADRF5063 9 kHz to 13 GHz, Differential SPDT Switch

Latest Discussions

No discussions on ADRF5063 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed