ADRF5062

RECOMMENDED FOR NEW DESIGNS

100 MHz to 13 GHz, Differential SPDT Switch

Part Models
2
1ku List Price
Starting From $16.00

Part Details

  • Frequency range: 100 MHz to 13 GHz
  • Nonreflective, differential, 100 Ω impedance design
  • Low insertion loss
    • 0.9 dB to 10 GHz
    • 1.0 dB to 13 GHz
  • High isolation
    • >45 dB to 10 GHz
    • >40 dB to 13 GHz
  • High input linearity
    • P0.1dB: >34 dBm typical
    • IP3: 65 dBm typical
  • High power handling
    • Through path: 33 dBm typical
    • Terminated path: 30 dBm typical
    • Hot switching: 27 dBm typical
  • On and off time: 60 ns typical
  • Positive control interface: CMOS-/LVTTL-compatible
  • All off state control
  • Pin-compatible with ADRF5063, low-frequency cutoff version
  • 20-terminal, 3.0 mm × 3.0 mm LGA package
ADRF5062
100 MHz to 13 GHz, Differential SPDT Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADRF5062

Evaluating the ADRF5062 100 MHz to 13 GHz, Differential SPDT Switch

Features and Benefits

  • Full-featured evaluation board for the ADRF5062 
  • Easy connection to the test equipment
  • Thru line for calibration

Product Details

The ADRF5062 is a differential SPDT switch manufactured in the silicon on insulator (SOI) process.

This user guide describes the ADRF5062-EVALZ evaluation board, which was designed to evaluate the features and performance of the ADRF5062. Figure 1 on the user guide shows a photograph of the ADRF5062- EVALZ.

The ADRF5062-EVALZ uses the same evaluation board as ADRF5063-EVALZ.

Full specifications on the ADRF5062 are available in the ADRF5062 data sheet from Analog Devices, Inc. Consult the data sheet with this user guide when using the ADRF5062-EVALZ evaluation board.

EVAL-ADRF5062
Evaluating the ADRF5062 100 MHz to 13 GHz, Differential SPDT Switch

Latest Discussions

Recently Viewed