ADRF5031

RECOMMENDED FOR NEW DESIGNS

9 kHz to 20 GHz, Nonreflective, Silicon SPDT Switch

Part Models
2
1ku List Price
Starting From $31.52

Part Details

  • Wideband frequency range: 9 kHz to 20 GHz
  • Nonreflective 50 Ω design
  • Low insertion loss
    • 0.6 dB typical between 9 kHz to 6 GHz
    • 0.8 dB typical between 6 GHz to 12 GHz
    • 1 dB typical up to 20 GHz
  • High isolation
    • 55 dB typical between 9 kHz to 6 GHz
    • 50 dB typical between 6 GHz to 12 GHz
    • 45 db typical up to 20 GHz
  • High input linearity
    • P0.1dB: 35 dBm typical
    • IP3: 62 dBm typical
  • High RF power handling
    • Through path: 35 dBm peak and 33 dBm average
    • Terminated path: 32 dBm peak and 30 dBm average
    • Hot switching (RFC): 35 dBm peak and 33 dBm average
    • Hot switching (RFx): 32 dBm peak and 30 dBm average
  • CMOS/LVTTL compatible
  • No low-frequency spur; No negative voltage generator
  • RF switching time: 5.0 μs
  • RF settling time (0.1 dB): 5.3 µs
  • Single-supply operation capability (VDD = 3.3 V, VSS = 0 V)
  • 20-terminal, 3 mm x 3 mm LGA package
  • Pin Compatible with ADRF5023 & ADRF5027
ADRF5031
9 kHz to 20 GHz, Nonreflective, Silicon SPDT Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADRF5031

Evaluating the ADRF5031 9 kHz to 20 GHz, Nonreflective, Silicon SPDT Switch

Features and Benefits

  • Full-featured evaluation board for the ADRF5031 
  • Easy connection to the test equipment
  • Thru line for calibration

Product Details

The ADRF5031 is a SPDT switch manufactured in the silicon on insulator (SOI) process.

This user guide describes the ADRF5031-EVALZ evaluation board, which was designed to evaluate the features and performance of the ADRF5031. Figure 1 shows a photograph of the ADRF5031- EVALZ.

The ADRF5031-EVALZ uses the same evaluation board as ADRF5022-EVALZ and ADRF5023-EVALZ.

Full specifications on the ADRF5031 are available in the ADRF5031 data sheet from Analog Devices, Inc. Consult the data sheet with this user guide when using the ADRF5031-EVALZ evaluation board.

EVAL-ADRF5031
Evaluating the ADRF5031 9 kHz to 20 GHz, Nonreflective, Silicon SPDT Switch

Latest Discussions