Overview

Features and Benefits

  • Full-featured evaluation board for the ADRF5022
  • Easy connection to the test equipment
  • Thru line for calibration

Product Details

The ADRF5022 is a single-pole, double-throw (SPDT) switch manufactured in the silicon process.

The user guide describes the ADRF5022-EVALZ evaluation board, designed to evaluate the features and performance of the ADRF5022. Figure 1 in the user guide shows a photograph of the evaluation board.

Full specifications on the ADRF5022 are available in the ADRF5022 data sheet available from Analog Devices, Inc., and must be consulted with the user guide when using the ADRF5022-EVALZ evaluation board.

Applicable Parts

Getting Started

EQUIPMENT NEEDED

  • DC power supplies
  • Network analyzer