ADPL63164

RECOMMENDED FOR NEW DESIGNS

Microprocessor Reset Circuits with Capacitor-Adjustable Reset/Watchdog Timeout Delay

Part Models
2
1ku List Price
Starting From $0.82
Viewing:

Part Details

  • Configurable Reset and Watchdog Options EnablesWide Variety of Applications
    • Factory-Set Reset Threshold Options from1.575V to 5V in ~100mV Increments
    • Adjustable Reset Threshold Options
    • Single/Dual Voltage Monitoring
    • Capacitor-Adjustable Reset Timeout
    • Capacitor-Adjustable Watchdog Timeout
    • Open-Drain RESET Output
  • 4μA Supply Current Reduces System PowerConsumption
  • ntegrated Power Supply Protection IncreasesRobustness
    • Power-Supply Transient Immunity
    • Guaranteed RESET Valid for VCC ≥ 1.2V
  • 8-Pin SOT23 Packages Saves Board Space
ADPL63164
Microprocessor Reset Circuits with Capacitor-Adjustable Reset/Watchdog Timeout Delay
ADPL63164 Typical Operating Circuit ADPL63164 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on adpl63164 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed