ADPL62933

RECOMMENDED FOR NEW DESIGNS

Nanopower μP Supervisor with Manual Reset and Watchdog Timer

Part Models
2
1ku List Price
Starting From $0.82

Part Details

  • Ultra-Low 170nA (typ) Supply Current
  • Reset Thresholds from +1.575V to +4.625V in Approximately 100mV Increments
  • Six Minimum Reset Timeout Period Options from 10ms to 1200ms
  • Manual Reset Option
  • Watchdog Timer Option
  • Immune to Short VCC Transients
  • Guaranteed Reset Valid to VCC = +1.1V
  • Open-Drain RESET Output
  • No External Components
  • Small 5-Pin SOT23 Package
ADPL62933
Nanopower μP Supervisor with Manual Reset and Watchdog Timer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
ADIPOWERESSENTKIT

ADI Balanced Solutions Essentials Kit for the ADPL76030/ADPL26001 / ADPL13602 / ADPL54203 / ADPL20502 / ADPL62933 / ADPL62935 / ADPL63164

Features and Benefits

  • Enables Immediate Testing of Eight Different Power Solutions and Supervisors
  • Includes Buck and Boost Converters, Buck/Boost Converter, No-Opto Isolated Flyback, and High-Performance Supervisors
  • Boards Designed with Through Holes for Prototyping on breadboards and existing circuits, as well as bench top testing

Product Details

The ADI Balanced Solutions Essentials Kit delivers products on ready-to-use boards for immediate testing and prototyping. The Balanced Solutions Essentials Kit features products from the Buck, Boost, Buck-Boost, Flyback, and High-Performance Supervisor product lines.

ADIPOWERESSENTKIT
ADI Balanced Solutions Essentials Kit for the ADPL76030/ADPL26001 / ADPL13602 / ADPL54203 / ADPL20502 / ADPL62933 / ADPL62935 / ADPL63164

Latest Discussions

No discussions on ADPL62933 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed