ADP3623

PRODUCTION

High Speed, Dual, 4 A MOSFET Driver, inverting A/B input pins, 4.5V < Vin < 18V

Part Models
2
1ku List Price
Starting From $1.07
Viewing:

Part Details

  • Industry-standard-compatible pinout
  • High current drive capability
  • Precise threshold shutdown comparator
  • UVLO with hysteresis
  • Overtemperature warning signal
  • Overtemperature shutdown
  • 3.3 V-compatible inputs
  • 10 ns typical rise time and fall time @ 2.2 nF load
  • Matched propagation delays between channels
  • Fast propagation delay
  • 9.5 V to 18 V supply voltage (ADP3633/ADP3634/ADP3635)
  • 4.5 V to 18 V supply voltage (ADP3623/ADP3624/ADP3625)
  • Parallelable dual outputs
  • Rated from −40°C to +85°C ambient temperature
  • Thermally enhanced packages, 8-lead SOIC_N_EP and 8-lead MINI_SO_EP
ADP3623
High Speed, Dual, 4 A MOSFET Driver, inverting A/B input pins, 4.5V < Vin < 18V
ADP3623/ADP3624/ADP3625/ADP3633/ADP3634/ADP3635 Functional Block Diagram ADP3623/ADP3633 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed