ADP1290

PRODUCTION

12 V, 2 A Logic Controlled High-Side Power Switch

Part Models
1
1ku List Price
Starting From $0.94
Viewing:

Part Details

  • Low RDSON of 40 mΩ
  • Wide input voltage range:
    2.3 V to 13.2 V
  • 2 A continuous operating current, TJ = <85°C
  • 1.2 V logic compatible enable input
  • Low 15 μA quiescent current,
    VIN = 3.3 V
  • Low 19 μA quiescent current,
    VIN = 6.5 V
  • Ultralow shutdown current:
    2.0 μA at VIN = 6.5 V
  • Ultrasmall 1.0 mm × 1.5 mm, 6-ball, 0.5 mm pitch WLCSP
ADP1290
12 V, 2 A Logic Controlled High-Side Power Switch
ADP1290 Functional Block Diagram ADP1290 Pin Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-ADP1290

ADP1290 Evaluation Board

Product Details

ADP1290CB-EVALZ evaluation board is using the ADP1290 12V, 2A Logic Controlled High-Side Power Switch to demonstrate the functionality of the ADP1290 power switch. Simple device measurements such as VIN to VOUT resistance (RDSON), ground current, and off state current can be demonstrated with just a single voltage supply, a voltmeter, a current meter, and load resistors.

EVAL-ADP1290
ADP1290 Evaluation Board

Latest Discussions

Recently Viewed