ADP1190

PRODUCTION

Integrated 500mA Load Switch with Quad Signal Switch

Part Models
1
1ku List Price
Starting From $0.64

Part Details

  • Low input voltage range:
    1.4 V to 3.6 V
  • Power Switch: Low RDSON of 160 mΩ at 1.8 V, with Active Discharge
  • SPST NO Signal Switches (4) :
    RDSON of 2 Ω at 1.8 V with active pull down on one side
  • 500 mA continuous operating current
  • Built-in level shift for control logic that can be operated by 1.2V logic
  • Ultralow shutdown current: < 0.7 μA
  • Ultrasmall 1.2 mm × 1.6mm × 0.6mm, 12-ball, 0.4 mm pitch WLCSP
ADP1190
Integrated 500mA Load Switch with Quad Signal Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADP1190 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed