ADP1048

RECOMMENDED FOR NEW DESIGNS

Digital Power Factor Correction Controller with accurate AC Power Metering

Part Models
2
1ku List Price
Starting From $3.85

Part Details

  • Flexible digital power factor correction (PFC) controller
  • Single phase operation (ADP1047); interleaved and bridgeless operation (ADP1048)
  • True rms ac power metering
  • Enhanced dynamic response
  • Optimized light load efficiency performance
    Output voltage adjustment
  • Frequency reduction
  • Inrush current control
  • Switching frequency spread spectrum for improved EMI
  • External frequency synchronization
  • PMBus compliant
  • Programmable ac line fault detection and protection
    Programmable output fault detection and protection
  • Extensive fault protection for high reliability systems
  • Frequency range from 30 kHz to 400 kHz
  • 8 kB EEPROM
  • Programming via easy-to-use graphical user interface (GUI)
  • Download ADP1048W Automotive Data Sheet (pdf)
ADP1048
Digital Power Factor Correction Controller with accurate AC Power Metering
Ask a Question

Documentation

Learn More

Software Resources


Evaluation Kits

eval board
EVAL-ADP1048

ADP1048 600W Power PFC Evaluation Board

Features and Benefits

  • Interleaved Boost PFC topology providing high power factor and low THD
  • Accurate AC Power Metering
  • Current balancing between two phases
  • High efficiency
  • Protection features for AC line input and high voltage output
  • Low component count
  • Programmable response to faults
  • Programmable inrush control
  • Test points for users to quickly and easily evaluate the key features of ADP1048

Product Details

The evaluation board features an interleaved boost PFC topology operating at 100KHz switching frequency. Its output is rated at deliver 385V, 600W with a universal AC input ranging from 85-265V. The board features the ADP1048 digital controller for offering power factor correction and accurate AC power metering. It also provides protection features like AC line fault protection, OCP and OVP.

EVAL-ADP-I2C-USB

USB to I2C Interface Connector

Product Details

The USB to I2C interface is used for communicating between a digital power management device (like the ADP1043A) and the configuration software that runs on a computer. It also supplies 5V and 0.5A to power up the daughter card/evaluation boards.

This same USB to I2C interface connector is used for the ADP1043A, ADP1047, ADP1048, and other digital power management devices.

EVAL-ADP1048
ADP1048 600W Power PFC Evaluation Board
EVAL-ADP-I2C-USB
USB to I2C Interface Connector

Latest Discussions

Recently Viewed