ADN8830

NOT RECOMMENDED FOR NEW DESIGNS

Thermoelectric Cooler Controller

Part Models
2
1ku List Price
price unavailable

Part Details

  • Oscillator Synchronization with an External Signal
  • Clock Phase Adjustment for Multiple Controllers
  • Programmable Switching Frequency up to 1 MHz
  • Maximum TEC Voltage Programmability
  • Thermistor Failure Alarm
  • High Efficiency
  • Small Size: 5 mm ´ 5 mm LFCSP
  • Low Noise: <0.5% TEC Current Ripple
  • Long-Term Temperature Stability: ±0.01°C
  • Temperature Lock Indication
  • Temperature Monitoring Output
ADN8830
Thermoelectric Cooler Controller
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADN8835 RECOMMENDED FOR NEW DESIGNS

Ultracompact, 3 A Thermoelectric Cooler (TEC) Controller


Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions