parts 26 Sort parts sorting button | Drag And Drop Hide Opens a dialog box. Description Sort Description sorting button | Drag And Drop Hide Opens a dialog box. Product Lifecycle Sort Product Lifecycle sorting button | Drag And Drop Hide Opens a dialog box. Availability Sort Availability sorting button | Drag And Drop Hide Opens a dialog box. 1ku List Price Sort 1ku List Price sorting button | Drag And Drop Hide Opens a dialog box. Package Sort Package sorting button | Drag And Drop Hide Opens a dialog box. Channels Sort Channels sorting button | Drag And Drop Hide Opens a dialog box. Resolution Sort Resolution sorting button | Drag And Drop Hide Opens a dialog box. DAC INLmax Sort DAC INL sorting button | Drag And Drop Hide Opens a dialog box. DAC DNLmax Sort DAC DNL sorting button | Drag And Drop Hide Opens a dialog box. Output Range Sort Output Range sorting button | |
---|---|---|---|---|---|---|---|---|---|---|---|
Default Values 3/3 Values Selected | to$ US | Default Values 18/18 Values Selected | to | tobits | toLSBs | toLSBs | Default Values 32/32 Values Selected | ||||
9-Channel, 14-Bit, Current DAC with I2C Interface | Recommended for New Designs | 1697 | $24.03 (MAX5832GWX+T) | Wafer-Level Package 6x6 Bump, Full Array | 9 | 14 | 8 | 1 | 10mA, 15mA or 35mA, 180mA, 2mA or 20mA, -60mA or +300mA, 90mA | ||
Five-Channel, Current Output DAC with Internal Reference and SPI | Recommended for New Designs | 16895 | $16.81 (LTC2672CUH-12#PBF) | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP),CHIPS OR DIE,36-ball WLCSP (3.530 mm x 3.479 mm x 0.600 mm) | 5 | 12 | 4 | 0.5 | 100mA, 12.5mA, 200mA, 25mA, 3.125mA, 300mA, 50mA, 6.25mA | ||
Five-Channel, Current Output DAC with Internal Reference and SPI | Recommended for New Designs | 16895 | $20.24 (LTC2672CUH-16#PBF) | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP),CHIPS OR DIE,36-ball WLCSP (3.530 mm x 3.479 mm x 0.600 mm) | 5 | 16 | 64 | 1 | 100mA, 12.5mA, 200mA, 25mA, 3.125mA, 300mA, 50mA, 6.25mA | ||
6-Channel, 14-Bit, Current Output DAC with On-Chip Reference, SPI Interface | Recommended for New Designs | 449 | $21.77 (AD5770RBCBZ-RL7) | 49-Ball WLCSP (4.04 mm x 4.04 mm x 0.60 mm) | 6 | 14 | 1 | 1 | 100mA, 140mA, 150mA, 250mA, 300mA, 45mA, 55mA, −60mA to 0mA, −60mA to 300mA | ||
Five-Channel, 300mA Current-Source-Output 16-/12-Bit SoftSpan DACs | Recommended for New Designs | 5503 | $15.28 (LTC2662CUH-12#PBF) | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP),CHIPS OR DIE,UNSAWN DIE/WAFER SALES | 5 | 12 | 4 | 0.5 | 100mA, 12.5mA, 200mA, 25mA, 3.125mA, 300mA, 50mA, 6.25mA | ||
Five-Channel, 300mA Current-Source-Output 16-/12-Bit SoftSpan DACs | Recommended for New Designs | 5503 | $18.40 (LTC2662CUH-16#PBF) | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP),CHIPS OR DIE,UNSAWN DIE/WAFER SALES | 5 | 16 | 64 | 1 | 100mA, 12.5mA, 200mA, 25mA, 3.125mA, 300mA, 50mA, 6.25mA | ||
9-Channel, 14-Bit Current DAC with SPI Interface | Production | 11354 | - | 32-LFCSP-5X5X0.75,Wafer-Level Package 6x6 Bump, Full Array | 9 | 14 | 8 | 1 | 10mA, 15mA or 35mA, 180mA, 2mA or 20mA, -60mA or +300mA, 90mA | ||
Dual-Channel, I²C Adjustable Sink/Source Current DAC | Production | 1346 | $0.81 (DS4432U+) | Micro-MAX, Thin Shrink Small-Outline | 2 | 7 | 1 | 0.5 | 50µA to 200µA | ||
120 mA, Current Sinking, 10-Bit, I2C DAC | Production | 1028 | $0.51 (AD5398ABCBZ-REEL7) | 9-Ball WLCSP (1.515mm x 1.69mm) | 1 | 10 | 4 | 1 | 3mA to 120mA | ||
120 mA, Current Sinking, 10-Bit, I2C DAC | Production | 3519 | $0.91 (AD5821ABCBZ-REEL7) | 9-Ball WLCSP (1.515mm x 1.69mm) | 1 | 10 | 4 | 1 | 3mA to 120mA | ||
Two-/Four-Channel, I²C, 7-Bit Sink/Source Current DAC | Production | 11230 | $0.97 (DS4422N+) | Thin Dual Flatpack No Leads | 2 | 7 | 1 | 0.5 | 50µA to 200µA | ||
Two-/Four-Channel, I²C, 7-Bit Sink/Source Current DAC | Production | 791 | $1.21 (DS4424N+) | EVALUATION BOARDS,Thin Dual Flatpack No Leads | 4 | 7 | 1 | 0.5 | 50µA to 200µA | ||
Dual-Channel, I²C Adjustable Sink/Source Current DAC | Production | 143498 | $0.74 (DS4412U+) | Micro-MAX, Thin Shrink Small-Outline | 2 | 4 | 1 | 0.5 | 500µA to 2mA | ||
120 mA, Current Sinking, 10-Bit, I2C® DAC | Production | Check Distributor Inventory | - | UNSAWN DIE/WAFER SALES | 1 | 10 | 4 | 1 | 3mA to 120mA | ||
Two/Four-Channel, I²C Adjustable Current DAC | Production | 22966 | $0.87 (DS4402N+) | EVALUATION BOARDS,14-LFCSP-3X3X0.75 | 2 | 5 | 1 | 0.5 | -2mA to 2mA | ||
Two/Four-Channel, I²C Adjustable Current DAC | Production | 3855 | $1.09 (DS4404N+) | EVALUATION BOARDS,14-LFCSP-3X3X0.75 | 4 | 5 | 1 | 0.5 | -2mA to 2mA | ||
120 mA, Current Sinking, 10-Bit, I2C D/A Converter | Production | Check Distributor Inventory | $1.86 (AD5398BCPZ-REEL) | 8-Lead LFCSP (3mm x 3mm) | 1 | 10 | 4 | - | 3mA to 120mA | ||
Dual, 8-Bit, Programmable, 30mA High-Output-Current DAC | Production | 5460 | $3.18 (MAX5548ETE+) | 16-LFCSP-3X3X0.75 | 2 | 8 | - | 1 | 30mA | ||
Dual, 10-Bit, Programmable, 30mA High-Output-Current DAC | Production | 56 | $3.58 (MAX5550ETE+) | 16-LFCSP-3X3X0.75 | 2 | 10 | 1 | 1 | 30mA | ||
12-Bit High Output Current Source | Production | 2916 | $8.67 (ADN8810ACPZ) | 24-Lead LFCSP (4mm x 4mm x 0.75mm w/ EP) | 1 | 12 | 4 | 0.75 | 0mA to 300mA | ||
Dual Fan Controller with 2-Wire Interface | Production | 13635 | $3.31 (LTC1840CGN#PBF) | 16-Lead SSOP (Narrow 0.15 Inch) | 2 | 8 | 4 | 0.9 | 100uA | ||
Micropower, 10-Bit Current Output DAC with SMBus Serial Interface | Production | 3917 | $4.34 (LTC1427CS8-50#PBF) | 8-Lead SOIC (Narrow 0.15 Inch) | 1 | 10 | - | 0.9 | 50µA sourcing | ||
Micropower 8-Bit Current Sink Output D/A Converter | Production | 3615 | $3.69 (LTC1428CS8-50#PBF) | 8-Lead SOIC (Narrow 0.15 Inch) | 1 | 8 | - | 0.9 | 50µA sinking | ||
Micropower 8-Bit Current Output D/A Converter | Production | 10005 | $3.21 (LTC1329CS8-10#PBF) | 8-Lead SOIC (Narrow 0.15 Inch) | 1 | 8 | - | 0.9 | 10µA | ||
Micropower 8-Bit Current Output D/A Converter | Production | 10005 | $3.21 (LTC1329CS8-50#PBF) | 8-Lead SOIC (Narrow 0.15 Inch) | 1 | 8 | - | 0.9 | 50µA sourcing |