ADMV1139

NOT RECOMMENDED FOR NEW DESIGNS

37 GHz to 48.2 GHz, 5G, Microwave Upconverter and Downconverter

Part Models
1
1ku List Price
price unavailable

Part Details

  • Integration of an upconverter (a transmitter), a downconverter (a receiver), and a LO chain with 4× multiplier in one chip
  • RF frequency range: 37 GHz to 48.2 GHz
  • LO input frequency range: 7.25 GHz to 12.05 GHz
  • Fully characterized with 5G NR, WiFi 5, WiFi 6, and CPE UL waveforms
  • Complex IF operation (IF mode) with optional on-chip hybrid
    • Direct conversion of differential baseband I/Q (baseband mode)
  • Programmable baseband I/Q common-mode voltage
  • Common-mode input pin to track desired common mode, 0 V to 1.5 V voltage range
  • Optional on-chip RF switch port between the transmitter and the receiver
  • Matched, 50 Ω impedance, single-ended RF input and output, and RF switch port
  • Matched, 50 Ω impedance single-ended LO input
  • Low phase variation vs. gain control
  • Upconversion mode
    • Sideband rejection and carrier feedthrough optimization
    • Envelope detector for LO feedthrough calibration
  • Downconversion mode
    • Image rejection and I/Q imbalance optimization
    • Baseband I/Q dc offset correction
    • Receiver mixer power detector for receiver gain setting
  • LO chain features
    • Variable gain to accommodate the various LO drive strength values
    • 360° phase control shifter for LO synchronization
    • Programmable LO harmonic reject filter
    • I/Q phase correction
  • Fast TDD switching time via external pins
  • Calibration probes for array calibration
  • Programmable via a 3-wire or 4-wire SPI, compatible with ADMV4928 and ADMV4728 interface
  • 131-ball, 6 mm × 6.5 mm, BGA package
ADMV1139
37 GHz to 48.2 GHz, 5G, Microwave Upconverter and Downconverter
Ask a Question

Documentation

Data Sheet 1

Application Note 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed