Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADMV1014

RECOMMENDED FOR NEW DESIGNS

24 GHz to 44 GHz, Wideband, Microwave Downconverter

Part Models
2
1ku List Price
Starting From $99.97

Part Details

  • Wideband RF input frequency range: 24 GHz to 44 GHz
  • 2 downconversion modes
    • Direct conversion from RF to baseband I/Q
    • Image rejecting downconversion to complex IF
  • LO input frequency range: 5.4 GHz to 10.25 GHz
  • LO quadrupler for up to 41 GHz
  • Matched 50 Ω, single-ended RF input, and complex IF outputs
  • Option between matched 100 Ω balanced or 50 Ω single-ended LO inputs
  • 100 Ω balanced baseband I/Q output impedance with adjustable output common-mode voltage level
  • Image rejection optimization
  • Square law power detector for setting mixer input power
  • Variable attenuator for receiver power control
  • Programmable via a 4-wire SPI interface
  • 32-terminal, 5 mm × 5 mm LGA package
ADMV1014
24 GHz to 44 GHz, Wideband, Microwave Downconverter
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Fractional-N PLL 6
ADF4372 RECOMMENDED FOR NEW DESIGNS Microwave Wideband Synthesizer with Integrated VCO
ADF4371 RECOMMENDED FOR NEW DESIGNS Microwave Wideband Synthesizer with Integrated VCO
ADF5610 Obsolete Microwave Wideband Synthesizer with Integrated VCO
HMC704 LAST TIME BUY 8 GHz 19-Bit Fractional-N PLL
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADMV1014

ADMV1014 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the ADMV1014
  • On-board USB for SPI control
  • 5 V operation
  • ACE software interface for SPI control

Product Details

The ADMV1014 is a silicon germanium (SiGe) design, wideband, microwave downconverter optimized for point to point microwave radio designs operating in the 24.5 GHz to 43.5 GHz frequency range.

The downconverter offers two modes of frequency translation. The device is capable of direct quadrature demodulation to baseband I/Q output signals, as well as image rejection downconversion to a complex intermediate frequency (IF) output carrier frequency. The baseband outputs can be dc-coupled, but are typically ac-coupled with a sufficiently low, high pass corner frequency to ensure adequate demodulation accuracy. The serial port interface (SPI) allows fine adjustment of the quadrature phase to allow the user to optimize I/Q demodulation performance. Alternatively, the baseband I/Q outputs can be disabled, and the I/Q signals can be passed through an on-chip active balun to provide two single-ended, quadrature, complex IF outputs between 800 MHz and 6000 MHz. When used as an image rejecting downconverter, the unwanted image term is typically suppressed to better than 30 dBc below the desired sideband. The ADMV1014 offers a flexible local oscillator (LO) system, including a frequency quadruple option allowing a range of LO frequencies from 21.6 GHz to 41 GHz to cover a radio frequency (RF) input range as wide as 24.5 GHz to 44 GHz. A square law power detector is provided to allow monitoring of the power levels at the mixer inputs. The detector output can be used to provide closed-loop control of the RF input variable attenuator through an external op-amp error integrator circuit.

The ADMV1014 downconverter comes in a compact, thermally enhanced, 5 mm × 5 mm flip chip CSP package. The ADMV1014 operates over the −40°C to +85°C case temperature range.

The ADMV1014-EVALZ evaluation board incorporates the ADMV1014 with a microcontroller, low dropout (LDO) regulators, and nanoDAC® to allow quick and easy evaluation of the ADMV1014. The microcontroller allows the user to configure the ADMV1014 register map through the Analysis, Control, Evaluation (ACE) software. The LDO regulators allow the ADMV1014 to be powered on by a single supply and offer optimal power supply ripple rejection. The nanoDAC allows the user to attenuate the RF power going into the mixer of ADMV1014 without using an external power supply.

For full details on the ADMV1014, see the ADMV1014 data sheet, which must be consulted in conjunction with this user guide when using the ADMV1014-EVALZ evaluation board.

EVAL-ADMV1014
ADMV1014 Evaluation Board

Latest Discussions