ADMV1013S

RECOMMENDED FOR NEW DESIGNS

24 GHz to 44 GHz, Wideband, Microwave Upconverter

Part Details

  • Wideband RF input frequency range: 24 GHz to 44 GHz
  • 2 upconversion modes
    • Direct conversion from baseband I/Q to RF
    • Single-sideband upconversion from real IF
  • LO input frequency range: 5.4 GHz to 10.25 GHz
  • LO quadrupler for up to 41 GHz
  • Matched 50 Ω single-ended RF output and IF inputs
  • Option between matched 100 Ω balanced or 50 Ω single-ended LO inputs
  • 100 Ω balanced baseband inputs
  • Sideband suppression and carrier feedthrough optimization
  • Variable attenuator for transceiver power control
  • Programmable via 4-wire SPI
  • 40-terminal land grid array package (LGA)

COMMERCIAL SPACE FEATURES

  • Supports aerospace applications
  • Certificate of Conformance
  • Wafer diffusion lot traceability
  • Qualification based on flows per NASA PEM-INST-001 and SAE AS6294
  • Burn-in, life test, and deltas analysis
  • Radiation lot acceptance test (RLAT)
    • Total ionizing dose (TID)
  • Outgassing characterization
ADMV1013S
24 GHz to 44 GHz, Wideband, Microwave Upconverter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADMV1013

ADMV1013 Evaluation Board

Features and Benefits

  • Fully featured evaluation board for the ADMV1013
  • On-board USB for SPI control
  • 5 V operation
  • ACE software interface for SPI control

Product Details

TThe ADMV1013-EVALZ evaluation board incorporates the ADMV1013 with a microcontroller, low dropout (LDO) regulators, and the AD5601 nanoDAC® to allow the quick and easy evaluation of the ADMV1013. The microcontroller allows the user to configure the ADMV1013 register map through the Analysis, Control, Evaluation (ACE) software. The LDO regulators allow the ADMV1013 to be powered on by a single supply, and offer power supply ripple rejection. The AD5601 nanoDAC allows the user to attenuate the radio frequency (RF) power from the mixer of the ADMV1013 without using an external power supply.

The ADMV1013 is a silicon germanium (SiGe) design, wideband, microwave upconverter optimized for point to point microwave radio designs operating in a frequency range of 24 GHz to 44 GHz.

The ADMV1013 comes in a compact, thermally enhanced, 6 mm × 6 mm LGA package, and operates over a temperature range of −40°C to +85°C. For full details on the ADMV1013, see the ADMV1013 data sheet. Consult the data sheet in conjunction with this user guide when using the ADMV1013-EVALZ evaluation board.

EVAL-ADMV1013
ADMV1013 Evaluation Board

Latest Discussions

No discussions on ADMV1013S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed