ADM8699

PRODUCTION

Microprocessor Supervisory Circuit with Watchdog Feature, 4.65V Threshold Voltage, Low Supply Current and Active Low Reset Output. Upgrade for ADM699

Part Models
2
1ku List Price
Starting From $3.32
Viewing:

Part Details

  • Superior Upgrade for ADM698/ADM699, MAX698/MAX699
  • Guaranteed RESET Assertion with VCC = 1 V
  • Low 70 µA Supply Current
  • Precision 4.65 V Voltage Monitor
  • Power OK/Reset Time Delay
  • Power OK/Reset Time Delay
  • Watchdog Timer
  • Minimum Component Count
  • Performance Specified over Temperature
  • ADM8698 is obsolete
ADM8699
Microprocessor Supervisory Circuit with Watchdog Feature, 4.65V Threshold Voltage, Low Supply Current and Active Low Reset Output. Upgrade for ADM699
ADM8698/ADM8699 Functional Block Diagram ADM8698/ADM8699 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed