ADM8697

PRODUCTION

Microprocessor Supervisor with Chip Enable Signals, Adjustable Low Line Voltage Monitor, Adjustable Watchdog Timer, Low Line, Power Fail and Watchdog Status Outputs, Reduced Power Consumption. Upgrade for ADM697

Part Models
1
1ku List Price
Starting From $4.51
Viewing:

Part Details

  • Upgrade for ADM696/ADM697
  • Specified Over Temperature
  • Adjustable Low Line Voltage Monitor
  • Power OK/Reset Time Delay
  • Reset Assertion Down to 1 V VCC
  • Watchdog Timer—100 ms, 1.6 s, or Adjustable
  • Low Switch On Resistance
  • 0.7 Ω Normal, 7 Ω in Backup
  • 400 nA Standby Current
  • Automatic Battery Backup Switching (ADM8696)
  • Fast On-Board Gating of Chip Enable Signals (ADM8697)
  • Voltage Monitor for Power Fail or Low Battery Warning
  • Also Available in TSSOP Package
  • Qualified for Automotive Applications
ADM8697
Microprocessor Supervisor with Chip Enable Signals, Adjustable Low Line Voltage Monitor, Adjustable Watchdog Timer, Low Line, Power Fail and Watchdog Status Outputs, Reduced Power Consumption. Upgrade for ADM697
ADM8697 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on adm8697 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed