ADM8641

PRODUCTION

Ultralow Power Voltage Detector with Disable Input

Part Models
1
1ku List Price
Starting From $0.30

Part Details

  • Ultralow power consumption with ICC = 92 nA (typical)
  • Precision, low voltage monitoring
  • Pretrimmed voltage monitoring threshold options
    • 10 options from 2 V to 4.63 V
  • ±1.3% threshold accuracy over full temperature range
  • Output disable input
  • 23 µs to 26 µs typical propagation delay
  • Open-drain type output
  • Power supply glitch immunity
  • Available in a 1.46 mm × 0.96 mm WLCSP
  • Operational temperature range: −40°C to +85°C
ADM8641
Ultralow Power Voltage Detector with Disable Input
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
ADM8641-EVALZ/ADM8642-EVALZ

Evaluation Board for the ADM8641 and ADM8642, Ultralow Power Voltage Detector

Features and Benefits

  • On-board ADM8641 voltage detector with 2.63 V internal threshold and a ±1.3% accuracy on the ADM8641-EVALZ
  • On-board ADM8642 voltage detector with 1 V internal threshold and a ±1.6% accuracy on the ADM8642-EVALZ
  • Separate voltage supply pin (VCC) and input pin (INPUT) for low voltage monitoring using the ADM8642-EVALZ
  • Built in tact switch for input condition override
  • Built in LED for output monitoring

Product Details

The ADM8641-EVALZ/ADM8642-EVALZ evaluate the ADM8641/ADM8642 ultralow power voltage detectors that have pretrimmed voltage monitoring thresholds of 2.63 V and 1 V, respectively. These thresholds are accurate up to ±1.3% and ±1.6% for the ADM8641-EVALZ and ADM8642-EVALZ, respectively.

The ADM8641-EVALZ VCC pin can be used to monitor the level of an external voltage. The user can place an external jumper on the ADM8642-EVALZ VCC_SEL pin to achieve this monitoring on the ADM8642-EVALZ VCC pin. The user can also use a separate supply for the ADM8642-EVALZ INPUT pin to achieve low voltage monitoring.

The ADM8641-EVALZ/ADM8642-EVALZ have an OUT pin that can be held low regardless of the status of the monitored external voltage by pressing the built in tact switch, which shorts the ADM8641/ADM8642 DIS pin to ground. A built in light emitting diode (LED) is placed at the ADM8641-EVALZ/ADM8642-EVALZ OUT pin to monitor the pin status depending on the level of the monitored external voltage.

For full details on the ADM8641/ADM8642, see the ADM8641/ADM8642 data sheet, which must be consulted in conjunction with this user guide when using the ADM8641-EVALZ/ADM8642-EVALZ.

ADM8641-EVALZ/ADM8642-EVALZ
Evaluation Board for the ADM8641 and ADM8642, Ultralow Power Voltage Detector

Latest Discussions

Recently Viewed