ADM8616

PRODUCTION

Low Voltage Supervisory Circuit with Watchdog in 4-Lead SC70

Part Models
2
1ku List Price
Starting From $1.24

Part Details

  • Precision 1.8 V to 5 V power supply monitoring
  • 9 RESET threshold options
    • 1.58 V to 4.63 V
  • 4 RESET timeout options
    • 1 ms, 20 ms, 140 ms, 1120 ms
  • 3 watchdog timeout options
    • 6.3 ms, 102 ms, 1.6 sec
  • RESET output stages
    • Push-pull active-low (ADM8616)
  • Low power consumption (5 μA)
  • Guaranteed reset output valid to VCC = 1 V
  • Power supply glitch immunity
  • Specified over −40°C to +85°C temperature range
  • 4-lead SC70 package
ADM8616
Low Voltage Supervisory Circuit with Watchdog in 4-Lead SC70
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed