ADM8611

RECOMMENDED FOR NEW DESIGNS

Ultralow Power Voltage Supervisor with Manual Reset

Part Models
2
1ku List Price
Starting From $0.46

Part Details

  • Ultralow power consumption with ICC = 92 nA (typical)
  • Continuous monitoring with no blank time
  • Pretrimmed voltage monitoring threshold options
    • 10 options from 2 V to 4.63 V for the ADM8611
    • 20 options from 0.5 V to 1.9 V for the ADM8612/ADM8615
    • 5 options from 2.32 V to 4.63 V for the ADM8613/ADM8614
  • ±1.3% threshold accuracy over full temperature range
  • Manual reset input (ADM8611/ADM8612/ADM8613/ADM8615)
  • 200 ms (typical) reset timeout
  • Low voltage input monitoring down to 0.5 V (ADM8612/ ADM8615)
  • Watchdog timer (ADM8613/ADM8614/ADM8615)
    • Watchdog function disable input (ADM8613/ADM8614 only)
    • Watchdog timeout extension input (ADM8614 only)
  • Active low, open-drain RESET output
  • Power supply glitch immunity
  • Available in a 1.46 mm × 0.96 mm WLCSP
  • Operational temperature range: −40°C to +85°C
ADM8611
Ultralow Power Voltage Supervisor with Manual Reset
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
ADM861X-EVALZ

ADM8611/ADM8612/ADM8613/ADM8614/ADM8615 Evaluation Board

Features and Benefits

  • Pretrimmed voltage monitoring threshold
    • 2.63 V for ADM8611-EVALZ with ±1.3% accuracy
    • 1.10 V for ADM8612-EVALZ with ±1.4% accuracy
    • 2.32 V for ADM8613-EVALZ with ±1.3% accuracy
    • 2.63 V for ADM8614-EVALZ with ±1.3% accuracy
    • 1.00 V for ADM8615-EVALZ with ±1.6% accuracy
  • Manual reset (MR#) pin for input condition override (all boards except ADM8614-EVALZ)
  • Separate voltage supply (VCC) and input pin (INPUT) for low voltage monitoring (ADM8612-EVALZ/ADM8615-EVALZ)
  • Watchdog timer input (WDI) pin for monitoring an external microprocessor (ADM8613-EVALZ/ADM8614-EVALZ/ADM8615-EVALZ)
  • Watchdog disable input (WD_DIS) pin (ADM8613-EVALZ/ADM8614-EVALZ)
  • Watchdog timeout selection input (WDT_SEL) pin for extending the timer period (ADM8614-EVALZ)
  • Built in tact switch (JP1) for input condition override (all boards except ADM8614-EVALZ)
  • Built in LED for output monitoring

Product Details

The ADM8611-EVALZ/ADM8612-EVALZ/ADM8613-EVALZ/ADM8614-EVALZ/ADM8615-EVALZ boards demonstrate the ADM8611/ADM8612/ADM8613/ADM8614/ADM8615 with the features summarized in Table 1 of the user guide. These ultra low power voltage supervisors monitor the input voltage level and compare it against an internal reference.

Full details about the ADM8611/ADM8612/ADM8613/ADM8614/ADM8615 are available in the product data sheet, which must be consulted in conjunction with this user guide when using the ADM8611-EVALZ/ ADM8612-EVALZ/ADM8613-EVALZ/ADM8614-EVALZ/ADM8615-EVALZ.

ADM861X-EVALZ
ADM8611/ADM8612/ADM8613/ADM8614/ADM8615 Evaluation Board

Latest Discussions

Recently Viewed