ADM811

PRODUCTION

Microprocessors Supervisory Circuit in 4-Lead SOT-143, Logic Low RESET Bar Output

Part Models
10
1ku List Price
Starting From $0.56

Part Details

  • Superior upgrade for MAX811/MAX812
  • Specified over temperature
  • Low power consumption: 5 μA typical
  • Precision voltage monitor: 2.5 V, 3 V, 3.3 V, 5 V options
  • Reset assertion down to 1 VCC
  • Power-on reset: 140 ms minimum
  • Logic low RESET output
  • Built-in manual reset
ADM811
Microprocessors Supervisory Circuit in 4-Lead SOT-143, Logic Low RESET Bar Output
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed