ADM708

PRODUCTION

3 V, Voltage Monitoring Microprocessor Supervisory Circuit

Part Models
10
1ku List Price
Starting From $1.05

Part Details

  • Guaranteed RESET valid with VCC = 1 V
  • 190 μA quiescent current
  • Precision supply voltage monitor:
    4.40 V (ADM706/ADM708)
  • 200 ms reset pulse width
  • Debounced TTL/CMOS manual reset input (MR)
  • Active high reset output (ADM707/ADM708)
  • Voltage monitor for power fail or low battery warning
  • Superior upgrade for MAX705 to MAX708
ADM708
3 V, Voltage Monitoring Microprocessor Supervisory Circuit
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADM708
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed