ADM691

PRODUCTION

Microprocessor Supervisor with Backup Battery Switchover, 50 ms Nominal Adjustable Reset Period, Adjustable Watchdog Period, Chip Enable Signals, 4.65V Threshold Voltage, Watchdog, Backup Battery and Low VCC Status O/Ps and 100mA Output Current

Part Models
5
1ku List Price
Starting From $4.63

Part Details

  • Superior Upgrade for MAX690–MAX695
  • Specified Over Temperature
  • Low Power Consumption (5 mW)
  • Precision Voltage Monitor
  • Reset Assertion Down to 1 V VCC
  • Low Switch On-Resistance 1.5 O Normal, 20 O in Backup
  • High Current Drive (100 mA)
  • Watchdog Timer—100 ms, 1.6 s, or Adjustable
  • 600 nA Standby Current
  • Automatic Battery Backup Power Switching
  • Extremely Fast Gating of Chip Enable Signals (5 ns)
  • Voltage Monitor for Power Fail
ADM691
Microprocessor Supervisor with Backup Battery Switchover, 50 ms Nominal Adjustable Reset Period, Adjustable Watchdog Period, Chip Enable Signals, 4.65V Threshold Voltage, Watchdog, Backup Battery and Low VCC Status O/Ps and 100mA Output Current
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed