ADM6339

PRODUCTION

Quad Voltage Microprocessor Supervisory Circuit

Part Models
8
1ku List Price
Starting From $2.11

Part Details

  • Accurate monitoring of up to four power supply voltages
  • 6 factory-set threshold options: −5.0 V, 1.8 V, 2.5 V, 3.0 V, 3.3 V, and 5.0 V
  • Adjustable input threshold options: −0.5 V (±2.0% accuracy), 0.62 V (±0.8% accuracy), and 1.23 V
  • 200 ms typical reset timeout
  • Open-drain RESET output (10 μA internal pull-up)
  • Reset output stage: active low, valid to IN1 = 1 V or IN2 = 1 V
  • Low power consumption (55 μA)
  • Glitch immunity
  • Specified from −40°C to +85°C
ADM6339
Quad Voltage Microprocessor Supervisory Circuit
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed