ADM6305

RECOMMENDED FOR NEW DESIGNS

Multiple Input Programmable Supervisory ICs

Part Models
2
1ku List Price
Starting From $1.36

Part Details

  • Adjustable input threshold voltage options: 0.4 V and 1.23 V
  • Pre-trimmed VCC threshold options (ADM6306)
    Increments between 2.5 V and 5 V
  • Manual reset input (ADM6306)
    4 factory programmed reset timeout delays
    1 ms, 20 ms, 140 ms, and 1.12 sec (minimum)
  • Reset output stage: active low, open drain
  • Low power consumption: 5 μA typical
  • Power supply glitch immunity
  • 5-lead SOT-23 package
  • Temperature range: −40°C to +125°C

ADM6305
Multiple Input Programmable Supervisory ICs
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed