ADM1813

PRODUCTION

Microprocessor Supervisory in SOT-23 with Active Low Open Drain Output Choices

Part Models
2
1ku List Price
Starting From $0.51

Part Details

  • Reliable low cost voltage monitor with reset output
  • Suitable for monitoring 2.5 V, 3 V, 3.3 V, and 5 V power supply voltages
  • Reset threshold levels: 4.62 V, 4.35 V, 3.06 V, 2.88 V, 2.55 V, 2.31 V, and 2.18 V typical
  • Active high and low push-pull output choices: ADM1810, ADM1812, ADM1815, and ADM1817
  • Open-drain with internal pull-up resistor output choices: ADM1811, ADM1813, ADM1816, and ADM1818
  • Can be used with a manual push-button to generate a reset: ADM1813, ADM1818
  • Initialization of microprocessor systems with added safety
  • Available in 3-lead SOT-23 and SC70 packages
ADM1813
Microprocessor Supervisory in SOT-23 with Active Low Open Drain Output Choices
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed