ADM1272

LAST TIME BUY

High Voltage Positive Hot Swap Controller and Digital Power Monitor with PMBus

Part Models
2
1ku List Price
Starting From $11.99

Part Details

  • Controls supply voltages from 16 V to 80 V (absolute maximum 120 V)
  • High voltage (80 V) IPC-9592 compliant packaging
  • <500 ns response time to short circuit
  • FET energy monitoring for adaptable FET SOA protection
  • Gate boost mode for fast recovery from OC transients
  • Programmable random start mode to stagger power-on
  • FET fault detection
  • Remote temperature sensing with programmable warning and shutdown thresholds
  • Programmable 2.5 mV to 30 mV system current-limit setting range
  • ±0.85% accurate current measurement with 12-bit ADC
  • ILOAD, VIN, VOUT, temperature, power, and energy telemetry
  • Programmable start-up current limit
  • Programmable linear output voltage soft start
  • 1% accurate UV and OV thresholds
  • Programmable hot swap restart function
  • 2 programmable GPIO pins
  • Reports power and energy consumption
  • Peak detect registers for current, voltage, and power
  • PMBus fast mode compliant interface
  • 48-lead 7 mm × 8 mm LFCSP
ADM1272

High Voltage Positive Hot Swap Controller and Digital Power Monitor with PMBus

Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADM1272

Design Tool 1

LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADM1272

ADM1272 Evaluation Board

Features and Benefits

  • Fully functional support evaluation kit for the ADM1272
  • Populated and tested with 48 V, 30 A, 1 mF design
  • 40 V undervoltage and 60 V overvoltage settings
  • Custom N-MOSFET footprint suits different packages
  • Supports up to 2 sense resistors in parallel
  • Supports up to 4 FETs in parallel
  • LED indicated status outputs
  • Wide input voltage range 16 V to 80 V
  • 120 V absolute maximum
  • FET temperature measurement capability
  • Supports cascade setup for multiple boards
  • Toggle and push-button switch for easy input control
  • PMBus (I2C) communication supported

Product Details

The EVAL-ADM1272EBZ is a compact, full featured evaluation board for the ADM1272. The board layout provides a clear visual of all the peripheral components and the hot swap power path. The layout also maximizes the ability of the board to dissipate heat for some of the key components on the power path, allowing the evaluation of high current hot swap setups.


Two sense-resistor slots and four (two on the bottom side) multipackage FET slots provide great flexibility and allow a wide range of application setups.


Multiple test points allow easy access to all critical points and pins. Six LEDs provide direct visual indication on variations in the board status, such as supply input, output, GPIO1, GPIO2, power good, and fault.


The kit supports PMBus communication, allowing users to communicate with the ADM1272. The evaluation kit also supports cascade setup so that multiple evaluation boards can be connected together and share the same PMBus.


The boards are fully compatible with the ADM1272 evaluation software, which can be downloaded from the ADM1272 product page.


A USB-to-I2C dongle (USB-SDP-CABLEZ) is required to use the evaluation software.


The standard evaluation kit is prepopulated and tested with a 48 V, 30 A hot swap design capable of working with a 1 mF output capacitor.


Complete specifications for the ADM1272 are available in the ADM1272 data sheet, which must be consulted in conjunction with user guide (UG-990) when using the evaluation board.

EVAL-ADM1272
ADM1272 Evaluation Board

Latest Discussions

Recently Viewed