ADM1192

PRODUCTION

Digital Power Monitor with Clear Pin and ALERT Output

Part Models
1
1ku List Price
Starting From $2.33

Part Details

  • Powered from 3.15 V to 26 V
  • Precision current sense amplifier
  • 12-bit ADC for current and voltage readback
  • ALERT output allows basic P-channel FET hot swap up to 26 V
  • SETV input for setting overcurrent alert threshold
  • Precision voltage input
  • Programmable overcurrent filtering via TIMER pin
  • CLRB input pin
  • I2C® fast mode-compliant interface (400 kHz maximum)
  • 10-lead MSOP
ADM1192
Digital Power Monitor with Clear Pin and ALERT Output
Ask a Question

Documentation

Learn More

Software Resources


Evaluation Kits

EVAL-ADM1192

ADM1192 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-ADM1192
ADM1192 Evaluation Board

Latest Discussions