ADM1176

PRODUCTION

Hot Swap Controller and I2C® Power Monitor

Part Models
2
1ku List Price
Starting From $3.07

Part Details

  • Allows safe board insertion and removal from a live backplane 
  • Controls supply voltages from 3.15 V to 16.5 V 
  • Precision current sense amplifier 
  • Precision voltage input 
  • 12-bit ADC for current and voltage readback 
  • Charge pumped gate drive for external N-channel FET 
  • I2C fast mode-compliant interface (400 kHz maximum)
  • Adjustable analog current limit with circuit breaker 
  • ±3% accurate hot swap current limit level 
  • Fast response limits peak fault current 
  • Automatic retry or latch-off on current fault 
  • Programmable hot swap timing via TIMER pin 
  • Active-high ON pin 
  • 2 address pins allow 16 devices on the same bus
  • 10-lead MSOP
ADM1176
Hot Swap Controller and I2C® Power Monitor
Ask a Question

Documentation

Learn More

Software Resources


Evaluation Kits

EVAL-ADM1176

ADM1176 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-ADM1176
ADM1176 Evaluation Board

Latest Discussions

Recently Viewed