ADL8109
RECOMMENDED FOR NEW DESIGNSHigh Survivability, Low Noise Amplifier, 1 GHz to 20 GHz
- Part Models
- 4
- 1ku List Price
- Starting From $99.66
Part Details
- High RF input power survivability: 36.5 dBm
- RBIAS drain current adjustment pin
- Gain: 15 dB from 8 GHz to 18 GHz
- Noise figure: 3 dB from 8 GHz to 18 GHz
- Extended operating temperature range: −55°C to +125°C
- RoHS compliant, 2 mm × 2 mm, 8-lead LFCSP
The ADL8109 is a 1 GHz to 20 GHz low noise amplifier (LNA) with 36.5 dBm RF input power survivability. The ADL8109 has a gain of 15 dB, an ouptut power for 1 dB compression (OP1dB) of 16 dBm, a typical output third-order intercept (OIP3) of 28 dBm, and a noise figure of 3 dB from 8 GHz to 18 GHz. This LNA operates on a 5 V supply voltage (VDD) and has a nominal quiescent current (IDQ) of 110 mA. The ADL8109 also features an RF input and output that are internally matched to 50 Ω.
The device is housed in a RoHS-compliant, 2 mm × 2 mm, 8-lead lead frame chip scale package [LFCSP] and is specified for operation from −55°C to +125°C.
APPLICATIONS
- Telecommunications
- Satellite communications
- Military radar
- Civil radar
- Electronic warfare
- Test and measurement equipment
Documentation
Data Sheet 2
User Guide 1
Application Note 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADL8109ACPZN | 8-lead LFCSP 2 mm × 2 mm × 0.85 | ||
ADL8109ACPZN-R7 | 8-lead LFCSP 2 mm × 2 mm × 0.85 | ||
ADL8109CHIP | CHIPS OR DIE | ||
ADL8109CHIP-SX | CHIPS OR DIE |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Software and Simulation 1
S-Parameter 2
Evaluation Kits
Latest Discussions
No discussions on ADL8109 yet. Have something to say?
Start a Discussion on EngineerZone®