ADL5590

PRODUCTION

869 MHz TO 960 MHz Quadrature Modulator

Part Models
1
1ku List Price
Starting From $6.13

Part Details

  • Operating frequencies: 869 MHz to 960 MHz
  • Output compression point P1dB: 16 dBm
  • Output third-order intercept point OIP3: 29 dBm at 900 MHz
  • Noise floor: −157 dBm/Hz
  • Sideband suppression:  <−50 dBc at 900 MHz
  • Baseband common-mode bias: 1.5 V
  • LO leakage:  −50 dBc at 900 MHz, POUT = 5 dBm
  • Single supply: 4.75 V to 5.25 V
  • Package: 36-lead, 6 mm × 6 mm LFCSP
ADL5590
869 MHz TO 960 MHz Quadrature Modulator
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fractional-N PLL 1
ADF4156 PRODUCTION 6.2 GHz Fractional-N Frequency Synthesizer
Integer-N PLL 2
ADF4350 PRODUCTION Wideband Synthesizer with Integrated VCO
ADF4106 PRODUCTION 6 GHz integer-N PLL
Standard High Speed D/A Converters 7
AD9717 PRODUCTION Dual, 14-Bit Low Power Digital-to-Analog Converters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Latest Discussions

Recently Viewed