ADL5373

PRODUCTION

2300 MHz TO 3000 MHz Quadrature Modulator

Part Models
2
1ku List Price
Starting From $6.21

Part Details

  • Output frequency range: 2300 MHz to 3000 MHz
  • Modulation bandwidth: >500 MHz (3 dB)
  • Output third-order intercept: 26 dBm @ 2500 MHz
  • 1 dB output compression: 13.8 dBm @ 2500 MHz
  • Noise floor: −157.1 dBm/Hz @2500 MHz
  • Sideband suppression: −57 dBc @ 2500 MHz
  • Carrier feedthrough: −32 dBm @ 2500 MHz
  • Single supply: 4.75 V to 5.25 V
  • 24-lead LFCSP
ADL5373
2300 MHz TO 3000 MHz Quadrature Modulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fractional-N PLL 1
ADF4156 PRODUCTION 6.2 GHz Fractional-N Frequency Synthesizer
Integer-N PLL 2
ADF4350 PRODUCTION Wideband Synthesizer with Integrated VCO
ADF4106 PRODUCTION 6 GHz integer-N PLL
Standard High Speed D/A Converters 7
AD9117 PRODUCTION Dual Low Power, 14-Bit TxDAC Digital-to-Analog Converters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-ADL5373

ADL5373 Evaluation Board

Product Details

ADL5373-EVALZ is a 4-layer, FR4-based evaluation board. For normal operation, it requires a 5 V/300 mA power supply which should be connected to the clip leads labeled VPOS and GND. The LO and baseband inputs (which should be biased at 0.5 V) are applied to edge-mounted SMA-type RF connectors (labeled LO, IBBP, IBBN, QBBP, and QBBN). The RF output signal is available at the SMA connector labeled VOUT.

EVAL-ADL5373
ADL5373 Evaluation Board

Latest Discussions

Recently Viewed