ADGM1121
RECOMMENDED FOR NEW DESIGNS0 Hz/DC to 18 GHz, DPDT, MEMS Switch
- Part Models
- 3
- 1ku List Price
- Starting From $48.15
Part Details
- DC to 18 GHz frequency range
- High bit rate capability up to 64 Gbps
- Low insertion loss:
- 0.5 dB (typical) at 8 GHz
- 1.0 dB (typical) at 16 GHz
- High Input IIP3: 73 dBm (typical)
- High RF power handling: 33 dBm (maximum)
- On-resistance: 1.9 Ω (typical)
- High DC current handling: 200 mA
- High switch cycle count: 100 million cycles (minimum)
- Fast switching time: 200 μs TON (typical)
- Integrated 3.3 V driver for simple control with parallel interface and SPI
- Space-saving integrated passive including decoupling and shunt resistors
- Small 5 mm × 4 mm × 1 mm, 24-lead plastic package
- Temperature range: −40°C to +85°C
The ADGM1121 is a wideband, double-pole, double-throw (DPDT) switch, fabricated using Analog Devices' microelectromechanical system (MEMS) switch technology. This technology enables a small form factor, wide RF bandwidth, highly linear and low insertion loss switch that is operational down to 0 Hz/DC, making it an ideal solution for a wide range of RF and precision equipment switching needs.
An integrated driver chip generates a high voltage to electrostatically actuate switch that can be controlled by a parallel interface and a serial peripheral interface (SPI). All switches are independently controllable.
The device is packaged in a 24-lead, 5 mm × 4 mm × 1 mm land grid array (LGA) package. To ensure optimum operation of the ADGM1121, see the Critical Operational Requirements section of the data sheet.
The on-resistance (RON) performance of the ADGM1121 is affected by part-to-part variation, channel-to-channel variation, cycle actuations, settling time post turn on, bias voltage, and temperature changes.
APPLICATIONS
- ATE load and probe boards
- DC with high speed loopback testing
- High speed SerDes, PICe Gen4/5, USB4, PAM4
- Relay replacements
- Reconfigurable filters/attenuators
- Military and microwave radios
- Cellular infrastructure: 5G mm wave
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADGM1121BCCZ | 24-Terminal Land Grid Array [LGA] | ||
ADGM1121BCCZ-R2 | 24-Terminal Land Grid Array [LGA] | ||
ADGM1121BCCZ-RL7 | 24-Terminal Land Grid Array [LGA] |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Device Power Supply (DPS) & Parametric Measurement Units (PMU) ATE 1 | ||
AD5522 | PRODUCTION | Quad Parametric Measurement Unit With Integrated 16-Bit Level Setting DACs |
LDO Plus 1 | ||
LT3042 | RECOMMENDED FOR NEW DESIGNS | 20V, 200mA, Ultralow Noise, Ultrahigh PSRR RF Linear Regulator |
MEMS Switches 3 | ||
ADGM1144 | RECOMMENDED FOR NEW DESIGNS | 0 Hz/DC to 18 GHz, SP4T, MEMS Switch |
ADGM1304 | RECOMMENDED FOR NEW DESIGNS | 0 Hz/dc to 14 GHz, Single-Pole, Four-Throw MEMS Switch with Integrated Driver |
ADGM1004 | RECOMMENDED FOR NEW DESIGNS | 0 Hz/DC to 13 GHz, 2.5 kV HBM ESD, SP4T, MEMS Switch with Integrated Driver |
Positive Linear Regulators (LDO) 6 | ||
ADP150 | PRODUCTION | Ultralow Noise, 150 mA CMOS Linear Regulator |
ADP7112 | RECOMMENDED FOR NEW DESIGNS | 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator |
ADP7118 | RECOMMENDED FOR NEW DESIGNS | 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator |
LT1962 | RECOMMENDED FOR NEW DESIGNS | 300mA, Low Noise, Micropower LDO Regulators |
ADP7142 | RECOMMENDED FOR NEW DESIGNS | 40 V, 200 mA, Low Noise, CMOS LDO Linear Regulator |
LT3045-1 | RECOMMENDED FOR NEW DESIGNS | 20V, 500mA, Ultralow Noise, Ultrahigh PSRR Linear Regulator with VIOC Control |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADGM1121
S-Parameter 1
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.