ADG1212

PRODUCTION

Low Capacitance, Low Charge Injection, ±15 V/+12 V iCMOS Quad SPST Switch

Part Models
5
1ku List Price
Starting From $2.35

Part Details

  • 1 pF off capacitance
  • 2.6 pF on capacitance
  • <1 pC charge injection
  • 33 V supply range
  • 120 Ω on resistance
  • Fully specified at ±15 V, +12 V
  • No VL Supply required
  • 3 V logic-compatible inputs
  • Rail-to-rail operation
  • 16-lead TSSOP and 16-lead LFCSP
  • Typical Power Consumption (<0.03µW)

ADG1212-EP supports defense and aerospace applications (AQEC standard)

  • Download ADG1212-EP data sheet (pdf)
  • Military temperature range: −55°C to +125°C
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/12617 DSCC Drawing Number
ADG1212
Low Capacitance, Low Charge Injection, ±15 V/+12 V iCMOS Quad SPST Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADG5212 RECOMMENDED FOR NEW DESIGNS High Voltage Latch-Up Proof, Quad SPST Switches
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADG1212

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADMX2001

High-Performance Precision Impedance Analyzer Measurement Module

Features and Benefits

  • Complex impedance measurements
    • DC, 0.2Hz to 10MHz
  • 0.05% Basic Relative Accuracy
  • Wide measurement range
    • Resistance from 100μΩ to 20MΩ
    • Capacitance from 100aF to 160F
    • Inductance from 1nH to 1600H
  • Programmable test signal
    • 16-bit amplitude adjustment up to 2.25Vpk
    • Frequency resolution of 0.2Hz
    • 16-bit DC bias setting up to ±2.5V
  • DC resistance measurements
  • 18 impedance measurement formats for C, R, L, Z and Y
  • Automated multi-point and parametric sweeps
  • Calibration and fixture compensation functions
    • Automated calibration routines for measurement traceability
    • Calibration coefficient storage in non-volatile memory
    • Compensation eliminates the effect of fixture parasitics

For a complete evaluation solution, both boards must be purchased:

  • ADMX2001B
  • EVAL-ADMX2001EBZ

Product Details

The ADMX2001 is a measurement module that simplifies the development of impedance measurement systems or can be used to enhance the capabilities of existing test platforms. Using high-performance mixed-signal and processing algorithms, the ADMX2001 can measure changes in capacitance as small as 0.1fF and resistance values up to 20MΩ, often required to test semiconductor devices, electronic components, and sensors. Moreover, built-in measurement algorithms enable the ADMX2001 to deliver fully calibrated complex impedance or admittance measurement results in various formats, including parallel and series combinations of resistance, capacitance, and inductance.

Applications

  • Automated test equipment
  • Semiconductor characterization
  • Wafer acceptance test
  • Electrical Impedance Spectroscopy
  • Impedance network analysis
  • Battery test

eval board
EVAL-16TSSOP

Evaluation Board for 16 lead TSSOP Devices in the Switch/Mux Portfolio

Features and Benefits

  • 16 lead TSSOP evaluation board
  • Clamp to allow the main device to be changed easily
  • Gold pin connectors to allow the addition of passive components
  • SMB connectors for the input/output of signals
  • Additional space on board to allow for prototyping

Product Details

The EVAL-16TSSOPEBZ evaluation board evaluates 16-lead TSSOP devices in the Switches and Multiplexers Portfolio that are purchased separately. A clamp is supplied with the EVAL-16TSSOPEBZ to secure a 16-lead TSSOP device to the evaluation board without the need for soldering, making the board reusable for multiple devices.

A 16-lead TSSOP device can be clamped or soldered to the center of the evaluation board. Each pin of the device has a corresponding link from K1 to K16 that can be set to either VDD or GND. A wire screw terminal supplies VDD and GND. SMB connectors on the board allow additional external signals to be supplied to the device. In addition, there is space available at the top of the board for prototyping.

Full specifications of the device under test (DUT) are available in the corresponding product data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.

EVAL-ADMX2001
High-Performance Precision Impedance Analyzer Measurement Module
EVAL-16TSSOP
Evaluation Board for 16 lead TSSOP Devices in the Switch/Mux Portfolio

Latest Discussions

Recently Viewed