ADF7902

PRODUCTION

ISM Band FSK Receiver IC

Part Models
3
1ku List Price
price unavailable

Part Details

  • Single-chip, low power UHF receiver
  • Companion receiver to ADF7901 transmitter
  • Frequency range: 369.5 MHz to 395.9 MHz
  • Eight RF channels selectable with three digital inputs
  • Modulation parameters supported
  • FSK demodulation
  • 2 kbps data rate
  • 34.8 kHz frequency deviation
  • 5.0 V supply voltage
ADF7902
ISM Band FSK Receiver IC
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

ADIsimSRD Design Studio

Analog Devices ADIsimSRD Design Studio is a very powerful tool allowing real-time simulation and optimization of many of the parameters in a typical wireless system using the ADF7xxx family of transceivers and transmitters.

Open Tool

Evaluation Kits

EVAL-ADF7902

ADF7902 Evaluation Board

Product Details

This page contains ordering information for the evaluation board used to evaluate the ADF7902 ISM Band FSK Receiver IC.

EVAL-ADF7902
ADF7902 Evaluation Board

Latest Discussions

Recently Viewed