ADF7901

NOT RECOMMENDED FOR NEW DESIGNS

High Performance ISM Band ASK/FSK Transmitter IC

Part Models
2
1ku List Price
price unavailable

Part Details

  • Single-chip, Low-power UHK Transmitter
  • 369.5 MHz to 395.9 MHz Frequency Operation using Fractional-N PLL and Fully-integrated VCO
  • 3.0 V Supply Voltage
  • Data Rates Supported < 20 kbps
  • Low Current Consumption:
    26mA at 12dBm Output at 384 MHz
  • Power-down Mode (<1µA)
  • 24-Lead TSSOP Package
ADF7901
High Performance ISM Band ASK/FSK Transmitter IC
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

ADIsimSRD Design Studio

Analog Devices ADIsimSRD Design Studio is a very powerful tool allowing real-time simulation and optimization of many of the parameters in a typical wireless system using the ADF7xxx family of transceivers and transmitters.

Open Tool

Evaluation Kits

EVAL-ADF7901

ADF7901 Evaluation Board

Product Details

This page contains ordering information for the evaluation board used to evaluate the ADF7901 High Performance ISM Band ASK/FSK Transmitter IC.

EVAL-ADF7901
ADF7901 Evaluation Board

Latest Discussions