ADF7025

NOT RECOMMENDED FOR NEW DESIGNS

ISM Band Transceiver IC

Part Models
3
1ku List Price
Starting From $2.89
Viewing:

Part Details

  • Low Power Zero-IF transceiver
  • Implements complete FSK transceiver solution with few external components. No TRx switch required.
  • Maximum data rate of 384 kbps
  • Operates in Frequency Bands: 431-464 MHz, 862-870 MHz and 902-928 MHz
  • Programmable baseband bandwidths: ±300kHz/±450kHz/±600kHz
  • On-chip 7-bit ADC, temperature sensor and digital RSSI
  • Perfect for price and area sensitive applications
  • Very suitable for wireless audio and video applications
ADF7025
ISM Band Transceiver IC
ADF7025 Functional Block Diagram ADF7025 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

ADIsimSRD Design Studio

Analog Devices ADIsimSRD Design Studio is a very powerful tool allowing real-time simulation and optimization of many of the parameters in a typical wireless system using the ADF7xxx family of transceivers and transmitters.

Open Tool

Evaluation Kits

EVAL-ADF7025

ADF7025 Evaluation Board

Product Details

This page contains ordering information for the evaluation board used to evaluate the ADF7025 ISM Band Transceiver IC.

EVAL-ADF7025
ADF7025 Evaluation Board

Latest Discussions

Recently Viewed