ADF7024

NOT RECOMMENDED FOR NEW DESIGNS

Easy To Use, Low Power, Sub GHz, ISM/SRD, FSK/GFSK, Transceiver IC

Part Models
2
1ku List Price
Starting From $1.27

Part Details

  • Radio frequency bands:
    431 MHz to 435 MHz and
    862 MHz to 928 MHz
  • Data rates supported:
    9.6 kbps, 38.4 kbps, 50 kbps, 100 kbps, 200 kbps, and 300 kbps
  • Modulation: two-level frequency (FSK) and Gaussian frequency (GFSK) shift keying
  • 2.2 V to 3.6 V power supply
  • Ultralow power sleep modes for long battery life
  • See datasheet for additional features
ADF7024

Easy To Use, Low Power, Sub GHz, ISM/SRD, FSK/GFSK, Transceiver IC

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-WSN

Wireless Sensor Network (WSN) Development Kits for Your IoT Solutions

Features and Benefits

Wireless Sensor Network Development Kit – Bunch Version includes:
  • Two Multi-Sensor Node Boards which include the following components
    • ADuCRF101 Integrated TRx + ARM Cortex M3 MCU
    • ADT75 Temperature Sensor
    • ADXL362 Ultra-low Power Triple Axis Accelerometer
    • Humidity & Temperature Sensor (Sensirion SHT21)
    • Photodiode + Ambient Light Sensor (Avago APDS-9005)
    • Passive Infrared Sensor (Panasonic EKMB1201112)
    • ADP160 Power Management device
    • General Purpose Input Connector for other sensors (supports both analog and digital
    • CR2032 Coin cell battery
    • Form factor: 60mm x 33mm (2.4" x 1.3")
  • One Gateway Node
    • ADuCRF101 Integrated TRx + ARM Cortex M3 MCU development system
  • One Emulator Platform for development and debugging

Wireless Sensor Network Development Kit – Cluster Version includes:
  • Three Multi-Sensor Node Boards which include the following components
    • ADF7024 Sub-GHz ISM band Transceiver
    • 16-bit MCU (RL78-G13)
    • ADT75 Temperature Sensor
    • ADXL362 Ultra-low Power Triple Axis Accelerometer
    • Humidity & Temperature Sensor (Sensirion SHT21)
    • Photodiode + Ambient Light Sensor (Avago APDS-9005)
    • Passive Infrared Sensor (Panasonic EKMB1201112)
    • ADP160 Power Management device
    • General Purpose Input Connector for other sensors (support both analog and digital)
    • CR2032 Coin cell battery
    • Form factor: 60mm x 33mm (2.4" x 1.3")
  • One Emulator Platform for development and debugging

Product Details

The Wireless Sensor Network (WSN) demo platform is a flexible, modular system for evaluating all aspects of a WSN. It offers both an out-of-the-box demonstration system, and can also be used as a development platform. It contains all of the hardware and software necessary to implement a plug-and-play WSN. The hardware includes a base station node along with multiple sensor nodes that support many different sensors. The system is flexible in that sensors can be connected in any combination to any of the sensor nodes. The out-of-the-box utility of the WSN development kits significantly reduces the time and effort required to move a customer’s design from proof-of-concept phase to production release through the marriage of three Multi-Sensor Node Boards, a gateway connector, an emulator platform, and a full featured software package.

EVAL-ADF7024

ADF7024 Evaluation Board

Product Details

The ADF7024 daughter boards are intended for use with the EVAL-ADF7XXXMB4Z mother board, which needs to be ordered separately.


Two different board layouts are available for the ADF7024. In the first layout there are separate matching circuits for the single ended PA and differential LNA. This layout is used on the EVAL-ADF7024DB1 (matched for 862-928MHz) and EVAL-ADF7024DB3 (matched for 431-435MHz) evaluation boards.


In the second layout there is a single combined matching network connecting the single ended PA and the differential LNA. This layout is used on the EVAL-ADF7023DB2 (matched for 862-928MHz) and EVAL-ADF7023DB4 (matched for 431- 435MHz) evaluation boards.


Both layouts are 4-layer boards and use 0402 passives.


For detailed information on the ADF7024 daughter boards please download the ADF7024 design resource package.

EVAL-WSN
Wireless Sensor Network (WSN) Development Kits for Your IoT Solutions
EVAL-ADF7024
ADF7024 Evaluation Board

Latest Discussions