ADF7023-J

NOT RECOMMENDED FOR NEW DESIGNS

High Performance, Low Power, ISM Band FSK/GFSK/MSK/GMSK Transceiver IC

Part Models
2
1ku List Price
Starting From $2.30

Part Details

  • Ultralow power, high performance transceiver
  • Frequency bands: 902 MHz to
    958 MHz
  • Data rates supported: 1 kbps to
    300 kbps
  • Flexible firmware programmable system controller and packet processor
  • 2.2 V to 3.6 V power supply
  • Single-ended and differential power amplifiers (PAs)
  • Low IF receiver with programmable IF bandwidths
  • Receiver sensitivity (BER)
  • Very low power consumption
  • RF output power of −20 dBm to
    +13.5 dBm (single-ended PA)
  • RF output power of −20 dBm to
    +10 dBm (differential PA)
  • Patented fast settling automatic frequency control (AFC)
  • See data sheet for additional information

ADF7023-J
High Performance, Low Power, ISM Band FSK/GFSK/MSK/GMSK Transceiver IC
Ask a Question

Documentation

Learn More

Software Resources

Evaluation Software 1

ADF7023 Evaluation Board Software

This software controls the operation of the ADF7023 and ADF7023-J evaluation boards.


Tools & Simulations

ADIsimSRD Design Studio

Analog Devices ADIsimSRD Design Studio is a very powerful tool allowing real-time simulation and optimization of many of the parameters in a typical wireless system using the ADF7xxx family of transceivers and transmitters.

Open Tool

Evaluation Kits

EVAL-ADF7023-J

ADF7023-J Evaluation Board

Product Details

This page contains ordering information for the evaluation board used to evaluate the ADF7023-J High Performance, Low Power, ISM Band FSK/GFSK/MSK/GMSK Transceiver IC.

EVAL-ADF7023-J
ADF7023-J Evaluation Board

Latest Discussions

No discussions on ADF7023-J yet. Have something to say?

Start a Discussion on EngineerZone®