ADF7021-V

NOT RECOMMENDED FOR NEW DESIGNS

High Performance, Narrow-Band Transceiver IC

Part Models
2
1ku List Price
Starting From $3.84

Part Details

  • High performance, low power, narrow-band transceiver
  • Enhanced performance ADF7021-N with external VCO
  • Frequency bands using external VCO: 80 MHz to 960 MHz
  • Improved adjacent channel power (ACP) and adjacent channel rejection (ACR) compared with the ADF7021-N
  • Programmable IF filter bandwidths:
    9 kHz, 13.5 kHz, and 18.5 kHz
  • Modulation schemes: 2FSK, 3FSK, 4FSK, MSK
  • Spectral shaping: Gaussian and raised cosine filtering
  • Data rates: 0.05 kbps to 24 kbps
  • Power supply: 2.3 V to 3.6 V
  • See data sheet for additional Features
ADF7021-V
High Performance, Narrow-Band Transceiver IC
Ask a Question

Documentation

Data Sheet 1

Application Note 8

Technical Articles 6

Product Highlight 1

Third Party Partner Program 1

Evaluation Design File 1

Learn More

Software Resources


Tools & Simulations

ADIsimSRD Design Studio

Analog Devices ADIsimSRD Design Studio is a very powerful tool allowing real-time simulation and optimization of many of the parameters in a typical wireless system using the ADF7xxx family of transceivers and transmitters.

Open Tool

Evaluation Kits

EVAL-ADF7021-V

ADF7021-V Evaluation Boards

Product Details

This page contains ordering information for the evaluation board used to evaluate the ADF7021-V High Performance, Narrow-Band Transceiver IC.

EVAL-ADF7021-V
ADF7021-V Evaluation Boards

Latest Discussions

No discussions on ADF7021-V yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed