ADF7020-1

NOT RECOMMENDED FOR NEW DESIGNS

High Performance FSK/ASK Transceiver IC

Part Models
3
1ku List Price
Starting From $2.89

Part Details

  • Low power, low IF transceiver
  • Frequency bands
    • 135 MHz to 650 MHz, direct output
    • 80 MHz to 325 MHz, divide-by-2 mode
  • Data rates supported
    • 0.15 kbps to 200 kbps, FSK
    • 0.15 kbps to 64 kbps, ASK
  • 2.3 V to 3.6 V power supply
  • Programmable output power
    • −20 dBm to +13 dBm in 63 steps
  • Receiver sensitivity
    • −119 dBm at 1 kbps, FSK, 315 MHz
    • −114 dBm at 9.6 kbps, FSK, 315 MHz
    • −111.8 dBm at 9.6 kbps, ASK, 315 MHz
  • Low power consumption
    • 17.6 mA in receive mode
    • 21 mA in transmit mode (10 dBm output)
  • On-chip VCO and fractional-N PLL
  • On-chip 7-bit ADC and temperature sensor
  • Fully automatic frequency control loop (AFC) compensates for lower tolerance crystals
  • Digital RSSI
  • Integrated TRx switch
  • Leakage current <1 µA in power-down mode
ADF7020-1
High Performance FSK/ASK Transceiver IC
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

ADIsimSRD Design Studio

Analog Devices ADIsimSRD Design Studio is a very powerful tool allowing real-time simulation and optimization of many of the parameters in a typical wireless system using the ADF7xxx family of transceivers and transmitters.

Open Tool

Evaluation Kits

EVAL-ADF7020-1

ADF7020-1 Evaluation Boards

Product Details

This page contains ordering information for the evaluation boards used to evaluate the ADF7020-1 High Performance, ISM Band, FSK/ASK Transceiver IC.

EVAL-ADF7020-1
ADF7020-1 Evaluation Boards

Latest Discussions

No discussions on ADF7020-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed