ADF5612

RECOMMENDED FOR NEW DESIGNS

Microwave Wideband Synthesizer with Integrated VCO

Part Models
2
1ku List Price
Starting From $26.00

Part Details

  • RFOUT output frequency range: 7300MHz to 8500MHz
  • PDIV_OUT and NDIV_OUT frequency range: 57MHz to 8500MHz
  • Fractional-N synthesizer and Integer N synthesizer modes
  • Typical PFD spurious: <−105dBc
  • Integrated RMS jitter at 1kHz to 100MHz integration bandwidth: <40fs
  • Normalized inband phase noise floor FOM
    • Integer mode: −232dBc/Hz
    • Fractional mode: −229dBc/Hz
  • Maintains frequency lock over −40°C to +105°C (lock and leave)
  • Low open-loop VCO phase noise
    • −115dBc/Hz typical at 100kHz offset (RFOUT at 7.3GHz)
  • RFOUT power (typical): 6dBm
  • Programmable divide by 1, 2, 4, 8, 16, 32, 64, or 128 output
  • Programmable output power level
  • Typical power dissipation: 1W
  • 48-terminal, 7 mm × 7 mm LGA package: 49 mm2
ADF5612
Microwave Wideband Synthesizer with Integrated VCO
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LDO Plus 1
LT3042 RECOMMENDED FOR NEW DESIGNS 20V, 200mA, Ultralow Noise, Ultrahigh PSRR RF Linear Regulator
Positive Linear Regulators (LDO) 1
LT3045 RECOMMENDED FOR NEW DESIGNS 20V, 500mA, Ultralow Noise, Ultrahigh PSRR Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

eval board
EVAL-ADF5612

Evaluating the ADF5612 Microwave Wideband Synthesizer with Integrated VCO

Features and Benefits

  • Self-contained board, including ADF5612 frequency synthesizer with integrated VCO, loop filter, Type-C USB interface, on-board reference oscillator, and voltage regulators
  • Windows®-based software allows control of synthesizer functions from a PC
  • Externally powered by 6V

Product Details

The EV-ADF5612SD1Z evaluates the performance of the ADF5612 frequency synthesizer with an integrated voltage-controlled oscillator (VCO) for phase-locked loops (PLLs). A photograph of the EV-ADF5612SD1Z evaluation board is shown in Figure 1 in the user guide. The EVADF5612SD1Z contains the ADF5612 frequency synthesizer with an integrated VCO, a USB interface, power supply connectors, an on-board reference oscillator, and Subminiature Version A (SMA) connectors. The outputs of the EV-ADF5612SD1Z are AC-coupled with 50Ω transmission lines making them suitable to drive 50Ω impedance instruments.

The EV-ADF5612SD1Z requires an EVAL-SDP-CK1Z controller board (not supplied with the kit). The SDP-K1 allows software programming of theEV-ADF5612SD1Z with Analog Devices, Inc., ACE software.

Full specifications for the ADF5612 frequency synthesizer are available in the ADF5612 data sheet, which must be consulted in conjunction with this user guide when working with the EVADF5612SD1Z evaluation board.

EVAL-ADF5612
Evaluating the ADF5612 Microwave Wideband Synthesizer with Integrated VCO

Latest Discussions

No discussions on ADF5612 yet. Have something to say?

Start a Discussion on EngineerZone®