ADF4206
ObsoleteDual, Integer-N 0.5 GHz / 0.5 GHz PLL
Part Details
- ADF4206: 550 MHz/550 MHz
- ADF4208: 2.0 GHz/1.1 GHz
- 2.7 V to 5.5 V Power Supply
- Selectable Charge Pump Supply (VP) Allows Extended Tuning Voltage in 3 V Systems
- Selectable Charge Pump Currents
- On-Chip Oscillator Circuit
- Selectable Dual Modulus Prescaler
- RF2: 32/33 or 64/65
- RF1: 32/33 or 64/65
- 3-Wire Serial Interface
- Power-Down Mode
The ADF4206/ADF4208 is a dual frequency synthesizer which can be used to implement local oscillators in the up-conversion and down-conversion sections of wireless receivers and transmitters. They consist of a low-noise digital PFD (Phase Frequency Detector), a precision charge pump, a programmable reference divider, programmable A and B counters and a dual-modulus prescaler (P/P+1). The A (6-bit) and B (11- bit) counters, in conjunction with the dual modulus prescaler (P/P+1), implement an N divider (N= BP+A). In addition, the 14-bit reference counter (R Counter), allows selectable REFIN frequencies at the PFD input. A complete PLL (Phase-Locked Loop) can be implemented if the synthesizers are used with an external loop filter and VCO's (Voltage Controlled Oscillators).
Note: The ADF4207 mentioned in the data sheet is an obsolete part.
Documentation
Data Sheet 1
Application Note 2
Frequently Asked Question 1
Analog Dialogue 3
Webcast 2
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Frequency Dividers, Prescalers, and Counters 1 | ||
ADF5001 | PRODUCTION | 4 GHz TO 18 GHz Divide-by-4 Prescaler |
I/Q Demodulators 1 | ||
ADL5380 | RECOMMENDED FOR NEW DESIGNS | 400 MHz TO 6000 MHz Quadrature Demodulator |
I/Q Modulators 1 | ||
ADL5375 | PRODUCTION | 400 MHz TO 6 GHz Broadband Quadrature Modulator |
Internal Power Switch Boost Regulators 1 | ||
ADP1613 | PRODUCTION | 650 kHz /1.3 MHz Step-Up PWM DC-to-DC Switching Converter with 2.0 A Current Limit |
Positive Linear Regulators (LDO) 3 | ||
ADP151 | PRODUCTION | Ultralow Noise, 200 mA, CMOS Linear Regulator |
ADP150 | PRODUCTION | Ultralow Noise, 150 mA CMOS Linear Regulator |
ADP3334 | NOT RECOMMENDED FOR NEW DESIGNS | High Accuracy Low IQ, 500 mA anyCAP® Adjustable Low Dropout Regulator |
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 1 | ||
OP184 | PRODUCTION | Single-Supply Rail-to-Rail Input/Output Operational Amplifier |
Single, Double, and Triple Balanced Mixers 2 | ||
ADL5801 | RECOMMENDED FOR NEW DESIGNS | High IP3, 10 MHz TO 6 GHz, Active Mixer |
ADL5802 | RECOMMENDED FOR NEW DESIGNS | Dual Channel High IP3 100 MHz TO 6 GHz Active Mixer |
Tools & Simulations
ADIsimPLL™
ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.
Open ToolADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open Tool